Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5226-B
Part #:E5226B
Catalog #:E-5226-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 79.4 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 654.956148384005 kN | Static Load Rating (kN): | 1,067.03939740801 kN |
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Steel |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Duplexing: | No |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Sealed: | None | Static Load Rating (lb): | 239,880 lb |
| Dynamic Load Rating (lb): | 147,240 lb | Retainer: | Yes |
| Separable: | Inner ring-both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410021495 | Weight: | 33.16 LB |
| Packaged Length: | 12.90 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 4.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

