Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5236-UMR
Part #:E5236UMR
Catalog #:E-5236-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 108 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 320 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Brass | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 235,260 lb | Static Load Rating (lb): | 384,400 lb |
| Snap Ring: | No | Separable: | Inner ring-both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410021860 | Weight: | 86.90 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 9.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

