Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5238-UMR
Part #:E5238UMR
Catalog #:E-5238-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 114.3 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Static Load Rating (kN): | 2,096.26891121602 kN | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 1,244.96826140801 kN | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Outer Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | Normal | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 471,260 lb | Dynamic Load Rating (lb): | 279,880 lb |
| Sealed: | None | Duplexing: | No |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410021907 | Weight: | 104.50 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

