Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5244-UMR
Part #:E5244UMR
Catalog #:E-5244-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 133.4 mm | Bore Size (mm): | 220 mm |
| Outside Diameter (mm): | 400 mm |
Technical Specifications
| Static Load Rating (kN): | 2,860.78475760802 kN | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Flanges: | (2) Flanges on Outer Ring |
| Dynamic Load Rating (kN): | 1,708.91777428801 kN | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 643,130 lb |
| Dynamic Load Rating (lb): | 384,180 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Retainer: | Yes |
| Separable: | Inner ring-both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410021969 | Weight: | 171.20 LB |
| Packaged Length: | 16.10 IN | Packaged Width: | 16.10 IN |
| Packaged Height: | 13.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

