Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5311-UMR
Part #:E5311UMR
Catalog #:E-5311-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 49.2 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Flanges: | (2) Flanges on Outer Ring |
| Static Load Rating (kN): | 245.719761184002 kN | Dynamic Load Rating (kN): | 197.990343416002 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 44,510 lb | Duplexing: | No |
| Static Load Rating (lb): | 55,240 lb | Platform: | Cylindrical Radial |
| Sealed: | None | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410022348 | Weight: | 6.33 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

