Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5313-B
Part #:E5313B
Catalog #:E-5313-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58.7 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 282.595518248002 kN | Static Load Rating (kN): | 365.465886656003 kN |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 63,530 lb |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 82,160 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Separable: | Inner ring-both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410022423 | Weight: | 9.75 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

