Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5314-U
Part #:E5314U
Catalog #:E-5314-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 63.5 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Sealed: | None | Dynamic Load Rating (lb): | 70,550 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 92,000 lb | Platform: | Cylindrical Radial |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring-both sides | Retainer: | Yes |
General Specifications
| UPC: | 637410022515 | Weight: | 12.43 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.70 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

