Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5317-B
Part #:E5317B
Catalog #:E-5317-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Dynamic Load Rating (lb): | 100,450 lb | Static Load Rating (lb): | 134,110 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Snap Ring: | No | Separable: | Inner ring-both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410022652 | Weight: | 21.10 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

