Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5318-U
Part #:E5318U
Catalog #:E-5318-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Dynamic Load Rating (lb): | 109,420 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Static Load Rating (lb): | 147,290 lb | Full Complement/Caged: | Caged |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410022706 | Weight: | 22.97 LB |
| Packaged Length: | 11.40 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 4.20 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

