Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5318-UMR
Part #:E5318UMR
Catalog #:E-5318-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 607.627070560005 kN | Seal Type: | Unsealed |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 460.390935600004 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 136,600 lb |
| Dynamic Load Rating (lb): | 103,500 lb | Sealed: | None |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410022713 | Weight: | 24.28 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 3.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

