Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5319-B
Part #:E5319B
Catalog #:E-5319-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 77.8 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 103,420 lb | Static Load Rating (lb): | 138,460 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Separable: | Inner ring-both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
General Specifications
| UPC: | 637410022720 | Weight: | 25.15 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

