Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5320-B
Part #:E5320B
Catalog #:E-5320-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 82.6 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Misalignment: | No |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Dynamic Load Rating (lb): | 123,110 lb | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 169,100 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Separable: | Inner ring-both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
General Specifications
| UPC: | 637410022768 | Weight: | 33.69 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

