Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5321-UMR
Part #:E5321UMR
Catalog #:E-5321-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 87.3 mm | Bore Size (mm): | 105 mm |
| Outside Diameter (mm): | 225 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 616.034209384005 kN | Seal Type: | Unsealed |
| Static Load Rating (kN): | 862.465686024007 kN | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (lb): | 138,490 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 193,890 lb |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410022829 | Weight: | 39.80 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

