Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5322-UMR
Part #:E5322UMR
Catalog #:E-5322-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 92.1 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 721.501543520006 kN |
| Inner Race Configuration: | Separable Both Directions | Flanges: | (2) Flanges on Outer Ring |
| Static Load Rating (kN): | 1,031.18673131201 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Static Load Rating (lb): | 231,820 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 162,200 lb | Platform: | Cylindrical Radial |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410158276 | Weight: | 39.80 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN |

