Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5324-UMR
Part #:E5324UMR
Catalog #:E-5324-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 104.8 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 846.807945992007 kN | Static Load Rating (kN): | 1,226.55262398401 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Outer Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 190,370 lb |
| Sealed: | None | Static Load Rating (lb): | 275,740 lb |
| Duplexing: | No | Separable: | Inner ring-both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410022935 | Weight: | 64.10 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

