Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-6207-B
Part #:E6207B
Catalog #:E-6207-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 54 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 31,130 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 23,930 lb | Duplexing: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring-both sides |
| Retainer: | Yes | Snap Ring: | No |
General Specifications
| UPC: | 637410023222 | Weight: | 2.32 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

