Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-6212-B
Part #:E6212B
Catalog #:E-6212-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Sealed: | None | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 52,120 lb |
| Static Load Rating (lb): | 78,570 lb | Duplexing: | No |
| Separable: | Inner ring-both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
General Specifications
| UPC: | 637410023291 | Weight: | 6.82 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

