Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-6214-B
Part #:E6214B
Catalog #:E-6214-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 79.4 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 107,190 lb | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 65,900 lb | Sealed: | None |
| Snap Ring: | No | Separable: | Inner ring-both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410023314 | Weight: | 9.41 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

