Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - L-1026-U
Part #:L1026U
Catalog #:L-1026-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable One Direction |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Sealed: | None | Dynamic Load Rating (lb): | 45,750 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 65,870 lb | Full Complement/Caged: | Caged |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner ring - one side | Retainer: | Yes |
General Specifications
| UPC: | 637410024458 | Weight: | 8.40 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

