Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - L-5224-UMR
Part #:L5224UMR
Catalog #:L-5224-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 76.2 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 509.143444336004 kN | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Inner Race Configuration: | Separable One Direction | Static Load Rating (kN): | 788.269349736006 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 177,210 lb |
| Sealed: | None | Dynamic Load Rating (lb): | 114,460 lb |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410026247 | Weight: | 27.90 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

