Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - L-5312-B
Part #:L5312B
Catalog #:L-5312-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 54 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Seal Type: | Unsealed | Cage Material: | Steel |
| Inner Race Configuration: | Separable One Direction | Bore Type: | Straight |
| Outer Race Configuration: | Non-Separable | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Sealed: | None | Static Load Rating (lb): | 40,860 lb |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 40,160 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Separable: | Inner ring - one side | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
General Specifications
| UPC: | 637410058026 | Weight: | 7.61 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

