Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - L-5314-U
Part #:L5314U
Catalog #:L-5314-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 63.5 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Brass | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 92,000 lb |
| Dynamic Load Rating (lb): | 70,550 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
General Specifications
| UPC: | 637410026315 | Weight: | 12.76 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

