Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - L-5318-UMR
Part #:L5318UMR
Catalog #:L-5318-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Inner Race Configuration: | Separable One Direction |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 460.390935600004 kN | Static Load Rating (kN): | 607.627070560005 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Sealed: | None | Dynamic Load Rating (lb): | 103,500 lb |
| Static Load Rating (lb): | 136,600 lb | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410026346 | Weight: | 23.50 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

