Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - LP-5232-UMR
Part #:LP5232UMR
Catalog #:LP-5232-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 98.4 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 290 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 925.541468312008 kN | Static Load Rating (kN): | 1,485.83946104801 kN |
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Inner Ring; (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 208,070 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Sealed: | None | Static Load Rating (lb): | 334,030 lb |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Two piece Inner ring - Each piece separable one side |
| Snap Ring: | No |
General Specifications
| UPC: | 637410027480 | Weight: | 66.20 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

