Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - LP-5316-UMR
Part #:LP5316UMR
Catalog #:LP-5316-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68.3 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 379.522266912003 kN | Static Load Rating (kN): | 495.843261752004 kN |
| Flanges: | (2) Flanges on Inner Ring; (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Static Load Rating (lb): | 111,470 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 85,320 lb |
| Duplexing: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Two piece Inner ring - Each piece separable one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410157828 | Weight: | 66.20 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

