Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MCS-5140
Part #:MCS5140
Catalog #:MCS-5140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 88.9 mm | Bore Size (mm): | 200 mm |
| Outside Diameter (mm): | 320 mm |
Technical Specifications
| Static Load Rating (kN): | 1,490.4 kN | Outer Race Configuration: | Separable Both Directions |
| Inner Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 844.183495248007 kN |
| Flanges: | (2) Flanges on Inner Ring | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Sealed: | None |
| Dynamic Load Rating (lb): | 189,780 lb | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 335,060 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Separable: | Outer ring - both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410028654 | Weight: | 63.80 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

