Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - ML-138
Part #:ML138
Catalog #:ML-138
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 300 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Bore Type: | Straight | Outer Race Configuration: | Separable One Direction |
| Cage Material: | Brass | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Sealed: | None | Duplexing: | No |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 117,280 lb |
| Dynamic Load Rating (lb): | 79,890 lb | Full Complement/Caged: | Caged |
| Separable: | Outer rin - one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
General Specifications
| UPC: | 637410029149 | Weight: | 30.15 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 13.90 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

