Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MU-5146
Part #:MU5146
Catalog #:MU-5146
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 101.6 mm | Bore Size (mm): | 230 mm |
| Outside Diameter (mm): | 370 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Flanges: | (2) Flanges on Inner Ring; (2) Flanges on Outer Ring |
| Static Load Rating (kN): | 1,876.7 kN | Dynamic Load Rating (kN): | 1,087.23432347201 kN |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 244,420 lb |
| Static Load Rating (lb): | 421,910 lb | Duplexing: | No |
| Sealed: | None | Snap Ring: | No |
| Separable: | Two piece Inner ring - Each piece separable one side | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410029897 | Weight: | 98.90 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 15.70 IN |
| Packaged Height: | 11.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

