Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-128
Part #:MUC128
Catalog #:MUC-128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 220 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Dynamic Load Rating (lb): | 44,430 lb | Static Load Rating (lb): | 61,230 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Sealed: | None |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner ring - both sides | Retainer: | Yes |
General Specifications
| UPC: | 637410030138 | Weight: | 12.49 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

