Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-130
Part #:MUC130
Catalog #:MUC-130
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 235 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Static Load Rating (kN): | 286.9 kN |
| Dynamic Load Rating (kN): | 202.394082800002 kN | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Platform: | Cylindrical Radial |
| Sealed: | None | Dynamic Load Rating (lb): | 45,500 lb |
| Duplexing: | No | Static Load Rating (lb): | 64,500 lb |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410030169 | Weight: | 15.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

