Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-132
Part #:MUC132
Catalog #:MUC-132
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 325.3 kN | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 230.106503368002 kN | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (lb): | 51,730 lb |
| Static Load Rating (lb): | 73,120 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Separable: | Inner ring - both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410030190 | Weight: | 18.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

