Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-140
Part #:MUC140
Catalog #:MUC-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 200 mm |
| Outside Diameter (mm): | 320 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 428.853044456003 kN | Static Load Rating (kN): | 623.9 kN |
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Static Load Rating (lb): | 140,260 lb |
| Sealed: | None | Dynamic Load Rating (lb): | 96,410 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410030282 | Weight: | 37.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

