Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-315-LIS
Part #:MUC315LIS
Catalog #:MUC-315-LIS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.4537 in | Bore Size (mm): | 95.29 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410030626 | Weight: | 7.09 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

