Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-336
Part #:MUC336
Catalog #:MUC-336
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 75 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 380 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 1,084.4 kN |
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Flanges: | (2) Flanges on Outer Ring | Dynamic Load Rating (kN): | 851.834436400007 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 191,500 lb |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 243,780 lb |
| Duplexing: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410030725 | Weight: | 96.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

