Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-5128
Part #:MUC5128
Catalog #:MUC-5128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 63.5 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 220 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Static Load Rating (kN): | 694.6 kN |
| Dynamic Load Rating (kN): | 409.414316064003 kN | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 92,040 lb |
| Static Load Rating (lb): | 156,150 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410030817 | Weight: | 21.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

