Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-5130
Part #:MUC5130
Catalog #:MUC-5130
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 66.7 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 235 mm |
Technical Specifications
| Seal Type: | Unsealed | Static Load Rating (kN): | 759.6 kN |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 431.566459632004 kN |
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 170,760 lb | Dynamic Load Rating (lb): | 97,020 lb |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410030831 | Weight: | 25.10 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

