Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-5136
Part #:MUC5136
Catalog #:MUC-5136
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 82.6 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 280 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 693.967051816006 kN | Flanges: | (2) Flanges on Outer Ring |
| Static Load Rating (kN): | 1,207.6 kN | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Misalignment: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 271,490 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 156,010 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410030879 | Weight: | 43.70 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN |

