Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-5138
Part #:MUC5138
Catalog #:MUC-5138
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 85.7 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 300 mm |
Technical Specifications
| Static Load Rating (kN): | 1,332.3 kN | Flanges: | (2) Flanges on Outer Ring |
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 736.758943608006 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Sealed: | None |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 299,510 lb |
| Dynamic Load Rating (lb): | 165,630 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Separable: | Inner ring - both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410030923 | Weight: | 104.43 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

