Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUL-230-007
Part #:MUL230007
Catalog #:MUL-230-007
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 270 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 520.2 kN |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 404.921612248003 kN |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Inner Race Configuration: | Separable One Direction |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | Greater than Standard | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Static Load Rating (lb): | 116,950 lb | Dynamic Load Rating (lb): | 91,030 lb |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410031333 | Weight: | 29.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

