Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUL-232-007
Part #:MUL232007
Catalog #:MUL-232-007
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 290 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Seal Type: | Unsealed | Static Load Rating (kN): | 582.2 kN |
| Inner Race Configuration: | Separable One Direction | Dynamic Load Rating (kN): | 446.690413072004 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Greater than Standard |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Dynamic Load Rating (lb): | 100,420 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 130,890 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410031340 | Weight: | 32.30 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

