Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 207 EM C3
Part #:N 207 EM C3
Catalog #:N 207 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Outer Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Brass | Static Load Rating (kN): | 31.5 kN |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Static Load Rating (lb): | 7,081 lb | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 7,554 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Speed [Max] Grease (RPM): | 9,000 rpm |
| Speed [Max] Oil (RPM): | 11,000 rpm | Snap Ring: | No |
| Separable: | Outer ring - both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080225 | Weight: | 0.73 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

