Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 208 M C3
Part #:N 208 M C3
Catalog #:N 208 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable Both Directions |
| Version: | M: Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Seal Type: | Unsealed | Static Load Rating (kN): | 42.9 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C3 | Speed [Max] Oil (RPM): | 9,500 rpm |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 9,644 lb |
| Dynamic Load Rating (lb): | 9,824 lb | Speed [Max] Grease (RPM): | 8,000 rpm |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Separable: | Outer ring - both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080300 | Weight: | 0.82 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 3.15 IN |

