Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 210 EM
Part #:N 210 EM
Catalog #:N 210 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Static Load Rating (kN): | 51 kN | Dynamic Load Rating (kN): | 48.2009292576004 kN |
| Outer Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Flanges: | (2) Flanges on Inner Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 10,836 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 11,465 lb |
| Speed [Max] Oil (RPM): | 8,000 rpm | Duplexing: | No |
| Speed [Max] Grease (RPM): | 6,700 rpm | Snap Ring: | No |
| Retainer: | Yes | Separable: | Outer ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080454 | Weight: | 1.06 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

