Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 211 EM
Part #:N 211 EM
Catalog #:N 211 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Dynamic Load Rating (kN): | 57.8980523456005 kN |
| Version: | EM: Extra capacity design; Machined brass retainer | Seal Type: | Unsealed |
| Outer Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 62.5 kN |
| Inner Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Dynamic Load Rating (lb): | 13,016 lb |
| Sealed: | None | Speed [Max] Oil (RPM): | 7,500 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 14,051 lb |
| Speed [Max] Grease (RPM): | 6,300 rpm | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410080539 | Weight: | 1.46 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

