Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 212 M
Part #:N 212 M
Catalog #:N 212 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Separable Both Directions |
| Inner Race Configuration: | Non-Separable | Version: | M: Machined brass retainer |
| Cage Material: | Brass | Static Load Rating (kN): | 75.5 kN |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 16,973 lb |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 6,700 rpm |
| Duplexing: | No | Dynamic Load Rating (lb): | 15,467 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 5,600 rpm |
| Full Complement/Caged: | Caged | Separable: | Outer ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080614 | Weight: | 1.79 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

