Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 212 M C3
Part #:N 212 M C3
Catalog #:N 212 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Outer Race Configuration: | Separable Both Directions | Inner Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Version: | M: Machined brass retainer |
| Static Load Rating (kN): | 75.5 kN | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Static Load Rating (lb): | 16,973 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 5,600 rpm |
| Speed [Max] Oil (RPM): | 6,700 rpm | Dynamic Load Rating (lb): | 15,467 lb |
| Sealed: | None | Separable: | Outer ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080621 | Weight: | 1.94 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.33 IN |

