Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 213 EM C3
Part #:N 213 EM C3
Catalog #:N 213 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 89.7 kN | Seal Type: | Unsealed |
| Inner Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring |
| Outer Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 80.4994662952006 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | C3 | Sealed: | None |
| Speed [Max] Grease (RPM): | 5,300 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 18,097 lb | Speed [Max] Oil (RPM): | 6,300 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 20,165 lb | Separable: | Outer ring - both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410080706 | Weight: | 2.32 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

