Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 215 EM
Part #:N 215 EM
Catalog #:N 215 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Flanges: | (2) Flanges on Inner Ring |
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Static Load Rating (kN): | 155 kN |
| Additional Information: | Suitable for radial loads only | Dynamic Load Rating (kN): | 128.998426400001 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 4,800 rpm |
| Static Load Rating (lb): | 34,845 lb | Speed [Max] Oil (RPM): | 5,600 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (lb): | 29,000 lb |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Retainer: | Yes | Separable: | Outer ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080843 | Weight: | 2.76 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

