Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 217 EM C3
Part #:N 217 EM C3
Catalog #:N 217 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 121.000523963201 kN | Additional Information: | Suitable for radial loads only |
| Inner Race Configuration: | Non-Separable | Static Load Rating (kN): | 141 kN |
| Flanges: | (2) Flanges on Inner Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 27,202 lb |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 31,698 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 5,000 rpm |
| Speed [Max] Grease (RPM): | 4,300 rpm | Snap Ring: | No |
| Separable: | Outer ring - both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080997 | Weight: | 4.19 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

