Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 218 EM
Part #:N 218 EM
Catalog #:N 218 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 180.001735265601 kN | Seal Type: | Unsealed |
| Static Load Rating (kN): | 215 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Flanges: | (2) Flanges on Inner Ring | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Oil (RPM): | 4,500 rpm |
| Static Load Rating (lb): | 48,334 lb | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (lb): | 40,466 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 3,800 rpm |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410081062 | Weight: | 5.18 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

